F3 C2 830UB, F3C2830UB
707223
Model code: F3C2830UB
Tools707223 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | F3C2830UB |
| Product height in | 5.430 |
| Product height mm | 137.922 |
| Product length in | 4.280 |
| Product length mm | 108.712 |
| Product width in | 3.270 |
| Product width mm | 83.058 |