Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design code | 20 DESIGN | 20 Design |
| Model Code 1 | 4CG10A20UG | |
| Product height in | 7.640 | |
| Product height mm | 194.056 | |
| Product length in | 4.650 | |
| Product length mm | 118.110 | |
| Product width in | 4.000 | |
| Product width mm | 101.600 |