Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 11 Series |
| Model Code 1 | DT8P1063011ENB |
| Product height in | 1.700 |
| Product height mm | 43.180 |
| Product length in | 3.880 |
| Product length mm | 98.552 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
