Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 11 Series |
| Model Code 1 | PCG5V6C1EMUA611 |
| Product height in | 5.600 |
| Product height mm | 142.240 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product width in | 3.460 |
| Product width mm | 87.884 |
