Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design code | 11 SERIES | 11 Series |
| Model Code 1 | PCG5V6A1EMUA611 | |
| Product height in | 5.400 | |
| Product height mm | 137.160 | |
| Product length in | 7.710 | |
| Product length mm | 195.834 | |
| Product width in | 3.460 | |
| Product width mm | 87.884 |