C2-815, C2815
94029
Model code: C2815
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | C2815 |
| Product height in | 3.880 |
| Product height mm | 98.552 |
| Product length in | 3.130 |
| Product length mm | 79.502 |
| Product width in | 2.750 |
| Product width mm | 69.850 |