F3 C2 820UB, F3C2820UB
992314
Model code: F3C2820UB
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | F3C2820UB |
| Product height in | 4.560 |
| Product height mm | 115.824 |
| Product length in | 3.880 |
| Product length mm | 98.552 |
| Product width in | 3.250 |
| Product width mm | 82.550 |