Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 20 Design |
| Model Code 1 | DCPFS08520 |
| Product height in | 4.050 |
| Product height mm | 102.870 |
| Product length in | 5.350 |
| Product length mm | 135.890 |
| Product width in | 3.360 |
| Product width mm | 85.344 |
