Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 20 Design |
| Model Code 1 | DCPFS12520 |
| Product height in | 5.750 |
| Product height mm | 146.050 |
| Product length in | 6.040 |
| Product length mm | 153.416 |
| Product width in | 3.930 |
| Product width mm | 99.822 |
