Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 20 Series |
| Model Code 1 | CPF1S08FW20 |
| Product height in | 6.650 |
| Product height mm | 168.910 |
| Product length in | 5.680 |
| Product length mm | 144.272 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Valve mount type | Flange mounted |
| Valve type | Relief, single pressure |
