Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | DICPFS080510 |
| Product height in | 2.810 |
| Product height mm | 71.374 |
| Product length in | 2.300 |
| Product length mm | 58.420 |
| Product width in | 2.360 |
| Product width mm | 59.944 |
