Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | DICPFS122510 |
| Product height in | 3.740 |
| Product height mm | 94.996 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product width in | 3.000 |
| Product width mm | 76.200 |
