Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Adjustment range | 10-207 bar (145-3000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Coil voltage | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 20 Series |
| Drain | Internal |
| Electrical connection | Flying lead 1/2" NPT housing |
| Flow rate lpm | 600.0 |
| Flow rate USgpm | 160.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Gauge port thread | G 1/4 BSP thd |
| Hi-vent spring | No |
| Indicator Light | No |
| Manual override | Plain |
| Maximum pressure BAR | 275 |
| Maximum pressure PSI | 4000 |
| Model Code 1 | CPF2S12FW3SMFWB520 |
| Performance | Standard |
| Product height in | 7.090 |
| Product height mm | 180.086 |
| Product length in | 7.550 |
| Product length mm | 191.770 |
| Product width in | 6.500 |
| Product width mm | 165.1 |
| Seal material | Nitrile |
| Size | SAE 1 1/2" |
| Special feature | None |
| Stage | Two stage |
| Tank pressure bar | 210 |
| Tank pressure PSI | 3000 |
| Valve mount type | Flange mounted |
| Valve type | Relief single pressure with vent |
| Working temperature max C | 80 |
| Working temperature max F | 176 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
