Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 20 Series |
| Model Code 1 | CPF2S10FW3SMUB520 |
| Product height in | 6.580 |
| Product height mm | 167.132 |
| Product length in | 7.420 |
| Product length mm | 188.468 |
| Product width in | 6.570 |
| Product width mm | 166.878 |
