Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design series | 20 Series |
| Model Code 1 | CPF1S10GWB20 |
| Product height in | 6.580 |
| Product height mm | 167.132 |
| Product length in | 7.360 |
| Product length mm | 186.944 |
| Product width in | 2.980 |
| Product width mm | 75.692 |
| Valve Mount Type | Flange mounted |
| Valve type | Relief, single pressure |
