Flange Mounted Relief Single Pressure with Vent CPF2S-06-G-W-3S-M-U-B5-20 (RIGHT)

CPF2S-08-G-W-B-3S-M-U-H5 -20, CPF2S08GWB3SMUH520

02-317756

Model code: CPF2S08GWB3SMUH520


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
Adjustment range10-275 BAR (145-4000 PSI)10-275 bar (145-4000 psi)
Adjustment typeSCREW WITH LOCKNUTScrew with locknut
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil voltage24 VDC24 VDC
Design Series20 SERIES20 Series
DrainINTERNALInternal
Electrical connectionISO4400 (DIN 43650) CONNECTORISO4400 (Din 43650) Connector
Flow rate LPM300.0
Flow rate USGPM80.0
Fluid Cleanliness19/17/14 MICRON19/17/14 Micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Gauge port threadG 1/4 BSPG 1/4 BSP
InterfaceSAE 1 IN.SAE 1 in.
LeakageSTANDARDStandard
Manual overridePLAINPlain
Maximum pressure bar275
Maximum pressure PSI4000
Model CodeCPF2S08GWB3SMUH520
PerformanceSTANDARDStandard
Power Consumption30 WATT30 watt
Product height in7.090
Product height mm180.086
Product length in5.680
Product length mm144.272
Product width in6.070
Product width mm154.178
Seal materialNITRILENitrile
Special featureNONENone
StageTWO STAGETwo stage
Tank pressure bar100
Tank pressure PSI1450
Valve Mount TypeFLANGE MOUNTINGFlange mounting
Valve typeRELIEF VALVERelief valve
Working temperature max C70
Working temperature max F158
Working temperature min C-20
Working temperature min F-4