Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 20 Design |
| Model Code 1 | CPF2S06FW3SMUB520 |
| Product height in | 7.090 |
| Product height mm | 180.086 |
| Product length in | 5.500 |
| Product length mm | 139.700 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
