Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Adjustment range | 9-70 BAR (130-1000 PSI) | 9-70 bar (130-1000 psi) |
| Adjustment type | SCREW WITH LOCKNUT | Screw with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 20 SERIES | 20 Series |
| Electrical connection | ISO 4400 (DIN 43650) CONNECTOR | ISO 4400 (DIN 43650) connector |
| Flow rate LPM | 600.0 | |
| Flow rate USgpm | 160.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Hi-vent spring | NO | No |
| Indicator Light | NO | No |
| Manual override | PLAIN | Plain |
| Maximum pressure BAR | 275 | |
| Maximum pressure PSI | 4000 | |
| Model Code 1 | UPF2S12AW3SMUB520 | |
| Performance | STANDARD | Standard |
| Product height in | 6.770 | |
| Product height mm | 171.958 | |
| Product length in | 7.490 | |
| Product length mm | 190.246 | |
| Product width in | 6.640 | |
| Product width mm | 168.656 | |
| Seal material | NITRILE | Nitrile |
| Size | SAE 1 1/2" | SAE 1 1/2" |
| Special feature | NONE | None |
| Stage | TWO STAGE | Two stage |
| Tank pressure bar | 210 | |
| Tank pressure PSI | 3000 | |
| Valve Mount Type | PUMP FLANGE MOUNTING | Pump flange mounting |
| Valve type | UNLOADING RELIEF VALVE | Unloading relief valve |
| Working temperature max C | 70 | |
| Working temperature max F | 158 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |
