Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Adjustment range | 9-70 bar (130-1000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Design Series | 20 Series |
| Electrical connection | None |
| Flow rate lpm | 300.0 |
| Flow rate USgpm | 80.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | No |
| Indicator Light | No |
| Maximum pressure BAR | 275 |
| Maximum pressure PSI | 4000 |
| Model Code 1 | UPF1S08AW20 |
| Performance | Standard |
| Product height in | 5.900 |
| Product height mm | 149.860 |
| Product length in | 5.710 |
| Product length mm | 145.034 |
| Product width in | 2.500 |
| Product width mm | 63.5 |
| Seal material | Nitrile |
| Size | SAE 1" |
| Special feature | None |
| Stage | Two stage |
| Tank pressure bar | 210 |
| Tank pressure PSI | 3000 |
| Valve mount type | Pump flange mounting |
| Valve type | Unloading relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
