Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design series | 20 Series |
| Model Code 1 | CPF2V12GW3MUH720 |
| Product height in | 7.090 |
| Product height mm | 180.086 |
| Product length in | 7.550 |
| Product length mm | 191.770 |
| Product width in | 6.500 |
| Product width mm | 165.100 |
