Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 20 Series |
| Model Code 1 | UPF2SC12AW3SVMFWB520 |
| Product height in | 6.770 |
| Product height mm | 171.958 |
| Product length in | 7.490 |
| Product length mm | 190.246 |
| Product width in | 8.880 |
| Product width mm | 225.552 |
