Flange Mounted Relief Single Pressure CPF1S-06-F-H-20 (RIGHT)

CPF1S 10 A W 1 20, CPF1S10AW120

02-344074

Model code: CPF1S10AW120


Tools

Product specifications

Characteristic
Value
Description
Actuation TypePILOT ACTUATEDPilot actuated
Adjustment range10-50 BAR (145-725 PSI)10-50 bar (145-725 psi)
Adjustment typeSCREW WITH LOCKNUTScrew with locknut
BrandVICKERS BY DANFOSSVickers by Danfoss
Design Series20 SERIES20 Series
DrainEXTERNALExternal
Electrical connectionNONENone
Flow rate LPM600.0
Flow rate USGPM160.0
Fluid Cleanliness19/17/14 MICRON19/17/14 Micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Gauge port threadG 1/4 BSP THDG 1/4 BSP thd
Hi-vent springNONo
Indicator LightNONo
Maximum pressure bar275
Maximum pressure PSI4000
Model Code 1CPF1S10AW120
PerformanceSTANDARDStandard
Product height in6.580
Product height mm167.132
Product length in7.360
Product length mm186.944
Product width in2.980
Product width mm75.692
Seal materialNITRILENitrile
SizeSAE 1 1/4"SAE 1 1/4"
Special featureNONENone
StageTWO STAGETwo stage
Tank pressure bar210
Tank pressure PSI3000
Valve Mount TypeFLANGE MOUNTEDFlange mounted
Valve typeRELIEF, SINGLE PRESSURERelief, single pressure
Working temperature max C80
Working temperature max F176
Working temperature min C-20
Working temperature min F-4