Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 20 Series |
| Model Code 1 | UPF1SCL08AW20 |
| Product height in | 5.900 |
| Product height mm | 149.860 |
| Product length in | 5.710 |
| Product length mm | 145.034 |
| Product width in | 4.860 |
| Product width mm | 123.444 |
