Vickers by Danfoss UPF1S Series Pressure Control Valves UPF1S-08-F-W-20 (RIGHT)

UPF1S CL 12 A W 20, UPF1SCL12AW20

02-362570

Model code: UPF1SCL12AW20


Tools

Product specifications

Characteristic
Value
Description
Actuation TypePILOT OPERATEDPilot operated
Adjustment range9-70 BAR (130-1000 PSI)9-70 bar (130-1000 psi)
Adjustment typeSCREW WITH LOCKNUTScrew with locknut
BrandVICKERS BY DANFOSSVickers by Danfoss
Check valveYESYes
Cracking pressure bar0.3
Cracking pressure PSI5
Design Series20 SERIES20 Series
Electrical connectionNONENone
Flow rate LPM600.0
Flow rate USGPM80.0
Fluid Cleanliness19/17/14 MICRON19/17/14 Micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Hi-vent springNONo
Indicator LightNONo
Maximum pressure bar275
Maximum pressure PSI4000
Model Code 1UPF1SCL12AW20
PerformanceSTANDARDStandard
Product height in6.770
Product height mm171.958
Product length in7.490
Product length mm190.246
Product width in6.130
Product width mm155.702
Seal materialNITRILENitrile
SizeSAE 1 1/2"SAE 1 1/2"
Special featureNONENone
StageTWO STAGETwo stage
Tank pressure bar210
Tank pressure PSI3000
Valve Mount TypePUMP FLANGE MOUNTINGPump flange mounting
Valve typeUNLOADING RELIEF VALVEUnloading relief valve
Working temperature max C70
Working temperature max F158
Working temperature min C-20
Working temperature min F-4