Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Adjustment range | 10-275 BAR (145-4000 PSI) | 10-275 bar (145-4000 psi) |
| Adjustment type | SCREW WITH LOCKNUT | Screw with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil voltage | 24 VDC | 24 VDC |
| Design Series | 20 SERIES | 20 Series |
| Drain | INTERNAL | Internal |
| Electrical connection | ISO4400 (DIN 43650) CONNECTOR | ISO4400 (Din 43650) Connector |
| Flow rate LPM | 600.0 | |
| Flow rate USGPM | 160.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Gauge port thread | 0.5625-18 UNF-2B | 0.5625-18 UNF-2B |
| Interface | SAE 1 1/2 IN. | SAE 1 1/2 in. |
| Leakage | STANDARD | Standard |
| Manual override | PLAIN | Plain |
| Maximum pressure bar | 350 | |
| Maximum pressure PSI | 4000 | |
| Model Code | CPF4V12GGGW3SMUH520 | |
| Performance | STANDARD | Standard |
| Power Consumption | 30 WATT | 30 watt |
| Product height in | 8.920 | |
| Product height mm | 226.568 | |
| Product length in | 7.550 | |
| Product length mm | 191.770 | |
| Product width in | 8.390 | |
| Product width mm | 213.106 | |
| Seal material | NITRILE | Nitrile |
| Special feature | NONE | None |
| Stage | TWO STAGE | Two stage |
| Tank pressure bar | 100 | |
| Tank pressure PSI | 1450 | |
| Valve Mount Type | FLANGE MOUNTING | Flange mounting |
| Valve type | RELIEF VALVE | Relief valve |
| Working temperature max C | 70 | |
| Working temperature max F | 158 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |
