Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Flange valves
02-397112
CPF3S-06-BFF-W-3S-M-FPA5WL-H5-20
02-397112
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-397112
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Design series
20 Series
Product height in
9.850
Product height mm
250.190
Product length in
5.500
Product length mm
139.700
Product width in
7.820
Product width mm
198.628