Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 20 Series |
| Model Code 1 | CPF3V12FGGWBRC3YMUH720 |
| Product height in | 8.920 |
| Product height mm | 226.568 |
| Product length in | 7.550 |
| Product length mm | 191.770 |
| Product width in | 8.390 |
| Product width mm | 213.106 |
