CF 16 B 10, CF16B10
131024
Model code: CF16B10
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Model Code 1 | CF16B10 |
| Product height in | 8.060 |
| Product height mm | 204.724 |
| Product length in | 6.780 |
| Product length mm | 172.212 |
| Product width in | 4.250 |
| Product width mm | 107.950 |