Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pilot operated |
| Adjustment range | 100-210 bar (1500-3000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Electrical connection | None |
| Flow rate LPM | 473.0 |
| Flow rate USgpm | 125.0 |
| Fluid Cleanliness | 20/18/15 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | No |
| Indicator Light | No |
| Maximum pressure bar | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | CF16FY10 |
| Performance | Standard |
| Seal material | Nitrile |
| Size | Size 16 |
| Special feature | None |
| Stage | Two stage |
| Valve Mount Type | Flange mounted |
| Valve type | Balanced piston relief valve |
| Working temperature max C | 80 |
| Working temperature max F | 176 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |