Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Adjustment range | 35-140 bar (500-2000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Electrical connection | None |
| Flow rate lpm | 473.0 |
| Flow rate USgpm | 125.0 |
| Fluid cleanliness | 20/18/15 Micron |
| Fluid compatibility | Phosphate esters |
| Hi-vent spring | No |
| Indicator Light | No |
| Maximum pressure BAR | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | F3CF16C10 |
| Performance | Standard |
| Product height in | 8.060 |
| Product height mm | 204.724 |
| Product length in | 6.780 |
| Product length mm | 172.212 |
| Product width in | 4.250 |
| Product width mm | 107.95 |
| Seal material | Fluorocarbon |
| Size | Size 16 |
| Special feature | None |
| Stage | Two stage |
| Valve mount type | Flange mounted |
| Valve type | Balanced piston relief valve |
| Working temperature max C | 80 |
| Working temperature max F | 176 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
