Pressure control valves-product-category

Pressure control valves

Vickers by Danfoss pressure control valves provide hydraulic system solutions for a variety of applications. With pressures up to 350 bar [5,000 psi] and flows up to 400 l/min [106 US gal/min], these valves include onboard ramp adjustment, superior moisture resistance, and valve enablement for easier interlock control.

Features and benefits

  • Automatic bucket leveling with superior hydraulic pressure control for a variety of applications 
  • Choice of pressure settings available
  • Excellent repeatability and stable performance from cartridge-type
  • Onboard ramp adjustment that enables onsite fine-tuning
  • Superior moisture resistance and durability
  • IP65 and IP67 environmental rating
  • Simple design and installation with "valve enable" for easier interlock control

Specifications

  • Size: up to 38.1 mm [1.5 in] nominal bore size
  • Pressure: up to 350 bar [5,000 psi]
  • Flow: up to 400 l/min [106 US gal/min]

Applications

  • Die casting and foundry
  • Machine tooling
  • Marine and offshore
  • Primary metals
  • Plastics
  • Pulp and paper
  • Turbine control (wind, steam, water)
  • Wood processing