
KDG5V 7 33C170N EX H MUH1 10, KDG5V733C170NEXHMUH110
02-147695
Model code: KDG5V733C170NEXHMUH110
Recommended replacement: 821AN00093A
02-147695
Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 170.00 |
| A Port flow USGPM | 45.00 |
| Actuation type | Solenoid controlled pilot operated |
| B Port flow LPM | 170.00 |
| B Port flow USGPM | 45.00 |
| Brand | Vickers by Danfoss |
| Build orientation | Standard as per ANSI B93 9 |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | None |
| Communication protocol | None |
| Design Series | 10 Series |
| Electrical connection | ISO 4400 (DIN 43650) connector |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Manual override | Water-resistant |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Metering | Meter in / meter out |
| Model Code 1 | KDG5V733C170NEXHMUH110 |
| On board electronics | No |
| Performance | Standard |
| Pilot drain | External |
| Pilot supply | External |
| Product height in | 8.800 |
| Product height mm | 223.520 |
| Product length in | 9.600 |
| Product length mm | 243.840 |
| Product width in | 3.650 |
| Product width mm | 92.71 |
| ProFX compatible | No |
| Reducer module | Yes |
| Reverse flow check | No |
| Seal type | Viton |
| Special features | None |
| Spool Type | Bleed A and B to T |
| Stage | Two stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 350 |
| Tank port rating PSI | 5000 |
| Valve mount type | Subplate |
| Valve type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |