Vickers by Danfoss KDG4V-3 60 Design Proportional Valves without OBE 870616K (RIGHT)

KDG4V-3S-33C22A-M-U1-G5- 60, KDG4V3S33C22AMU1G560

02-147980

Model code: KDG4V3S33C22AMU1G560


Tools

Product specifications

Characteristic
Value
Description
A Port flow LPM22.00
A Port flow USGPM5.80
Actuation TypeSOLENOID CONTROLLEDSolenoid controlled
B Port flow LPM22.00
B Port flow USGPM5.80
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Build typeSPRING CENTEREDSpring centered
Coil voltage12 VOLT DC12 Volt DC
Command inputNONENone
Communication protocolNONENone
Design Series60 SERIES60 Series
Electrical ConnectionISO4400 WITH FITTED PLUGSISO4400 with fitted plugs
Feedback sensorNONo
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3ISO4401-03/NFPA D03/CETOP 3/NG06
Manual overridePLAINPlain
Maximum pressure bar350
Maximum pressure PSI5000
MeteringMETER INMeter in
Model Code 1KDG4V3S33C22AMU1G560
On board electronicsNONo
PerformanceSTANDARDStandard
Product height in3.580
Product height mm90.932
Product length in8.640
Product length mm219.456
Product width in1.810
Product width mm45.974
ProFX compatibleNONo
Reducer moduleNONo
Reverse flow checkNONo
Seal typeVITONViton
Special featuresNONENone
Spool TypeP BLOCKED, A & B TO TANKP blocked, A & B to tank
StageSINGLE STAGESingle stage
Symmetric flowYESYes
Tank port rating BAR100.0
Tank port rating PSI1450
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL DIRECTIONALProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4