Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid controlled |
| Brand | Vickers by Danfoss |
| Build type | SPRING CENTERED, DUAL SOLENOID |
| Design Series | 60 Series |
| Electrical connection | ISO 4400 (DIN 43650) connector |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Metering | Meter in |
| Performance | Standard |
| Spool Type | P blocked, bleed A & B to T |
| Stage | Single stage |
| Valve mount type | Subplate |
| Valve type | Proportional directional |