Vickers by Danfoss KDG4V-3 60 Design Proportional Valves without OBE 870616K (RIGHT)

KDG4V-3S-2C15N-M-U1-H5-6 0, KDG4V3S2C15NMU1H560

02-149022

Model code: KDG4V3S2C15NMU1H560


Tools

Product specifications

Characteristic
Value
A Port flow LPM15.00
A Port flow USGPM4.00
Actuation typeSolenoid controlled
B Port flow LPM15.00
B Port flow USGPM4.00
BrandVickers by Danfoss
Build orientationStandard as per ANSI B93 9
Build typeSpring centered
Coil voltage24 Volt DC
Command inputNone
Communication protocolNone
Design Series60 Series
Electrical connectionISO4400 with fitted plugs
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3/NG06
Manual overridePlain
Maximum pressure BAR350
Maximum pressure PSI5000
MeteringMeter in / meter out
Model Code 1KDG4V3S2C15NMU1H560
On board electronicsNo
PerformanceStandard
Product height in3.580
Product height mm90.932
Product length in8.640
Product length mm219.456
Product width in1.810
Product width mm45.974
ProFX compatibleNo
Reducer moduleNo
Reverse flow checkNo
Seal typeViton
Special featuresNone
Spool TypeISO4401-10/NFPA D10/CETOP 10/NG32
StageSingle stage
Symmetric flowYes
Tank port rating BAR100.0
Tank port rating PSI1450
Valve mount typeSubplate
Valve typeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4