Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 23.00 |
| A Port flow USGPM | 6.00 |
| Actuation type | Hydraulic pilot operated |
| B Port flow LPM | 23.00 |
| B Port flow USGPM | 6.00 |
| Brand | Vickers by Danfoss |
| Build orientation | None |
| Build type | Spring centered |
| Coil voltage | None |
| Command input | None |
| Communication protocol | None |
| Design Series | 60 Series |
| Electrical connection | None |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | None |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Metering | Meter in |
| Model Code 1 | KDG3V32C23AS60 |
| On board electronics | No |
| Performance | Standard |
| Product height in | 1.890 |
| Product height mm | 48.006 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| ProFX compatible | No |
| Reducer module | No |
| Reverse flow check | No |
| Seal type | Viton |
| Special features | None |
| Spool Type | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | Single stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve mount type | Subplate |
| Valve type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
