Vickers by Danfoss KSDG4V-3 11 Design Proportional Valves without OBE KSDG4V392L40MU1H711 (RIGHT)

KSDG4V 3 92L 40 M U1 H711, KSDG4V392L40MU1H711

02-156041

Model code: KSDG4V392L40MU1H711


Tools

Product specifications

Characteristic
Value
A Port flow LPM40.00
A Port flow USGPM10.60
Actuation typeSolenoid controlled
B Port flow LPM40.00
B Port flow USGPM10.60
BrandVickers by Danfoss
Build orientationSolenoid at B port end
Build typeStandard
Coil voltage24 Volt DC
Command inputNone
Communication protocolNone
Design Series11 Series
Electrical connectionISO4400 with fitted plugs
Feedback sensorYes
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3/NG06
Manual overridePlain
Maximum pressure BAR350
Maximum pressure PSI5000
Model Code 1KSDG4V392L40MU1H711
On board electronicsNo
PerformanceServo
Product height in3.430
Product height mm87.122
Product length in9.090
Product length mm230.886
Product width in1.890
Product width mm48.006
ProFX compatibleNo
Reducer moduleNo
Reverse flow checkNo
Seal typeViton
Special featuresNone
Spool TypeClosed centre (all ports)
StageSingle stage
Symmetric flowYes
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSubplate
Valve typeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4