Vickers by Danfoss KSDG4V-3 11 Design Proportional Valves without OBE KSDG4V392L40MU1H711 (RIGHT)

KSDG4V 3 92L 24 M U1 H711, KSDG4V392L24MU1H711

02-157588

Model code: KSDG4V392L24MU1H711


Tools

Product specifications

Characteristic
Value
Description
A Port flow LPM24.00
A Port flow USGPM6.30
Actuation TypeSOLENOID CONTROLLEDSolenoid controlled
B Port flow LPM24.00
B Port flow USGPM6.30
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSOLENOID AT B PORT ENDSolenoid at B port end
Build typeSTANDARDStandard
Coil voltage24 VOLT DC24 Volt DC
Command inputNONENone
Communication protocolNONENone
Design Series11 SERIES11 Series
Electrical ConnectionISO4400 WITH FITTED PLUGSISO4400 with fitted plugs
Feedback sensorYESYes
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3ISO4401-03/NFPA D03/CETOP 3/NG06
Manual overridePLAINPlain
Maximum pressure bar350
Maximum pressure PSI5000
Model Code 1KSDG4V392L24MU1H711
On board electronicsNONo
PerformanceSERVOServo
Product height in3.430
Product height mm87.122
Product length in9.090
Product length mm230.886
Product width in1.890
Product width mm48.006
ProFX compatibleNONo
Reducer moduleNONo
Reverse flow checkNONo
Seal typeVITONViton
Special featuresNONENone
Spool TypeZERO LAPClosed centre (all ports)
StageSINGLE STAGESingle stage
Symmetric flowYESYes
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL DIRECTIONALProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4