
KHDG5V 7 5C200N EX VM U1H1 20, KHDG5V75C200NEXVMU1H120
02-310746
Model code: KHDG5V75C200NEXVMU1H120
Recommended replacement: 865AN00008A
02-310746
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KHDG5V75C200NEXVMU1H120 |
| Product height in | 8.700 |
| Product height mm | 220.980 |
| Product length in | 13.190 |
| Product length mm | 335.026 |
| Product width in | 2.760 |
| Product width mm | 70.104 |