Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid controlled |
| Brand | Vickers by Danfoss |
| Build type | SPRING CENTERED, DUAL SOLENOID |
| Coil voltage | 24 Volt DC |
| Design Series | 60 Series |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | Plain |
| Model Code 1 | KDG4V333C03FZMPH760EN47 |
| Performance | High |
| Spool Type | P blocked, bleed A & B to T |
| Stage | Single stage |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve Mount Type | Subplate |
| Valve Type | Proportional directional |