Vickers by Danfoss KDG4V-3 60 Design Proportional Valves without OBE 870616K (RIGHT)

KDG4V3 2C20N Z M U1 H7 60, KDG4V32C20NZMU1H760

02-323833

Model code: KDG4V32C20NZMU1H760


Tools

Product specifications

Characteristic
Value
Description
A Port flow LPM20.00
A Port flow USGPM5.30
Actuation TypeSOLENOID CONTROLLEDSolenoid controlled
B Port flow LPM20.00
B Port flow USGPM5.30
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Build typeSPRING CENTEREDSpring centered
Coil voltage24 VOLT DC24 Volt DC
Command inputNONENone
Communication protocolNONENone
Design Series60 SERIES60 Series
Electrical ConnectionISO4400 WITH FITTED PLUGSISO4400 with fitted plugs
Feedback sensorNONo
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3ISO4401-03/NFPA D03/CETOP 3/NG06
Manual overrideNONENone
Maximum pressure bar350
Maximum pressure PSI5000
MeteringMETER IN / METER OUTMeter in / meter out
Model Code 1KDG4V32C20NZMU1H760
On board electronicsNONo
PerformanceSTANDARDStandard
Product height in3.400
Product height mm86.360
Product length in9.370
Product length mm237.998
Product width in1.900
Product width mm48.26
ProFX compatibleNONo
Reducer moduleNONo
Reverse flow checkNONo
Seal typeVITONViton
Special featuresNONENone
Spool TypeALL PORTS BLOCKEDISO4401-10/NFPA D10/CETOP 10/NG32
StageSINGLE STAGESingle stage
Symmetric flowYESYes
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL DIRECTIONALProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4