Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 30.00 |
| A Port flow USGPM | 7.90 |
| Actuation type | Solenoid controlled |
| B Port flow LPM | 30.00 |
| B Port flow USGPM | 7.90 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid 'A' at port 'A' end of valve and solenoid 'B' at port 'B' end of valve |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | None |
| Communication protocol | None |
| Design Series | 20 Series |
| Electrical connection | ISO4400 with fitted plugs |
| Feedback sensor | Yes |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 |
| Manual override | None |
| Maximum pressure BAR | 315 |
| Maximum pressure PSI | 4500 |
| Metering | Meter in / meter out |
| Model Code 1 | KFDG4V533C30NZVMU1H720 |
| On board electronics | No |
| Performance | High |
| ProFX compatible | No |
| Reducer module | No |
| Reverse flow check | No |
| Seal type | Viton |
| Special Features | None |
| Spool Type | P port blocked, A, B, T connected |
| Stage | Single stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve mount type | Subplate |
| Valve type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |