Vickers by Danfoss KDG5V-7 10 Design Proportional Valves without OBE KDG5V-7-X (RIGHT)

KDG5V 7 2C180N100 X T MU H1 1 0, KDG5V72C180N100XTMUH110

02-333302

Model code: KDG5V72C180N100XTMUH110

Recommended replacement: 821AN00115A


Tools

Product specifications

Characteristic
Value
A Port flow LPM180.00
A Port flow USGPM48.00
Actuation typeSolenoid controlled pilot operated
B Port flow LPM100.00
B Port flow USGPM26.40
BrandVickers by Danfoss
Build orientationStandard as per ANSI B93 9
Build typeSpring centered
Coil voltage24 Volt DC
Command inputNone
Communication protocolNone
Design Series10 Series
Electrical connectionISO 4400 (DIN 43650) connector
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-07/NFPA D07/CETOP 7/NG16
Manual overridePlain
Maximum pressure BAR315
Maximum pressure PSI4500
MeteringMeter in / meter out
Model Code 1KDG5V72C180N100XTMUH110
On board electronicsNo
PerformanceStandard
Pilot drainInternal
Pilot supplyInternal
Product height in8.800
Product height mm223.520
Product length in9.600
Product length mm243.840
Product width in3.650
Product width mm92.71
ProFX compatibleNo
Reducer moduleYes
Reverse flow checkNo
Seal typeViton
Special featuresNone
Spool TypeISO4401-10/NFPA D10/CETOP 10/NG32
StageTwo stage
Symmetric flowNo
Tank port rating BAR350
Tank port rating PSI5000
Valve mount typeSubplate
Valve typeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4