Product specifications
Characteristic | Value |
---|---|
A Port flow LPM | 170.00 |
A Port flow USGPM | 45.00 |
Actuation Type | Solenoid contr. pilot operated |
B Port flow LPM | 170.00 |
B Port flow USGPM | 45.00 |
Brand | Vickers by Danfoss |
Build orientation | Standard as per ANSI B93 9 |
Build type | Spring centered |
Coil voltage | 24 Volt DC |
Command input | None |
Communication protocol | None |
Design Series | 10 Series |
Electrical Connection | ISO 4400 (Din 43650) connector |
Feedback sensor | No |
Fluid Cleanliness | 17/15/12 micron |
Fluid Compatibility | Antiwear hydraulic oils |
Interface | ISO4401-07/NFPA D07/CETOP 7 |
Manual override | Water-resistant |
Maximum pressure BAR | 200 |
Maximum pressure PSI | 2900 |
Metering | Meter in / meter out |
Model Code 1 | KDG5V733C170NTHMUH110 |
On board electronics | No |
Performance | Standard |
Pilot drain | Internal |
Pilot supply | Internal |
ProFX compatible | No |
Reducer module | No |
Reverse flow check | No |
Seal type | Viton |
Special Features | None |
Spool Type | Bleed A and B to T |
Stage | Two stage |
Symmetric flow | Yes |
Tank port rating BAR | 350 |
Tank port rating PSI | 5000 |
Valve Mount Type | Subplate |
Valve Type | Proportional directional |
Working temp max C | 70 |
Working temp max F | 158 |
Working temp min C | -20 |
Working temp min F | -4 |