
KBDG5V-5-33C80N-X-T-H-M1 -PE7-H1-10, KBDG5V533C80NXTHM1PE7H110
02-351781
Model code: KBDG5V533C80NXTHM1PE7H110
Recommended replacement: 857AN00050A
02-351781
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBDG5V533C80NXTHM1PE7H110 |
| Product height in | 9.200 |
| Product height mm | 233.680 |
| Product length in | 10.900 |
| Product length mm | 276.860 |
| Product width in | 2.770 |
| Product width mm | 70.358 |