
KBDG5V-5-33C80N-M1-PE7-H 1-10, KBDG5V533C80NM1PE7H110
02-352601
Model code: KBDG5V533C80NM1PE7H110
Recommended replacement: 857AN00051A
02-352601
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBDG5V533C80NM1PE7H110 |
| Product height in | 7.390 |
| Product height mm | 187.706 |
| Product length in | 9.370 |
| Product length mm | 237.998 |
| Product width in | 2.770 |
| Product width mm | 70.358 |