Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 100.00 |
| A Port flow USGPM | 26.40 |
| Actuation type | Solenoid controlled pilot operated |
| B Port flow LPM | 100.00 |
| B Port flow USGPM | 26.40 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid at B port end |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | None |
| Communication protocol | None |
| Design Series | 20 Series |
| Electrical connection | ISO4400 with fitted plugs |
| Feedback sensor | Yes |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 |
| Manual override | Plain |
| Maximum pressure BAR | 315 |
| Maximum pressure PSI | 4500 |
| Metering | Meter in / meter out |
| Model Code 1 | KHDG5V52C100NXVMU1H120EN101 |
| On board electronics | No |
| Performance | Servo |
| Pilot drain | External |
| Pilot supply | Internal |
| Product height in | 8.390 |
| Product height mm | 213.106 |
| Product length in | 10.280 |
| Product length mm | 261.112 |
| Product width in | 2.860 |
| Product width mm | 72.644 |
| ProFX compatible | No |
| Reducer module | Yes |
| Reverse flow check | No |
| SEAL TYPE | Viton |
| Special features | Certificated, potted pilot LVD |
| Spool Type | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | Two stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 100.0 |
| Tank port rating PSI | 1450 |
| Valve mount type | Subplate |
| Valve type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
