Product specifications
Characteristic | Value |
---|---|
A Port flow LPM | 40.00 |
A Port flow USGPM | 10.60 |
Actuation type | Solenoid controlled |
B Port flow LPM | 40.00 |
B Port flow USGPM | 10.60 |
Brand | Vickers by Danfoss |
Build orientation | Solenoid at B port end |
Build type | Standard |
Coil voltage | 24 Volt DC |
Command input | None |
Communication protocol | None |
Design series | 12 Series |
Electrical Connection | Flying lead box |
Feedback sensor | Yes |
Fluid Compatibility | Antiwear hydraulic oils |
Fluid cleanliness | 17/15/12 micron |
Interface | ISO4401-03/NFPA D03/CETOP 3 |
Manual override | Plain |
Maximum pressure PSI | 5000 |
Maximum pressure bar | 350 |
Model code 1 | KSDG4V392L40MFH712EN48 |
On board electronics | No |
Performance | Servo |
ProFX compatible | No |
Reducer module | No |
Reverse flow check | No |
Seal Type | Viton |
Special features | Special for BT Hydraulik |
Spool Type | Closed centre (all ports) |
Stage | Single stage |
Symmetric flow | Yes |
Tank port rating BAR | 210 |
Tank port rating PSI | 3000 |
Valve mount type | Subplate |
Valve type | Proportional directional |
Working temp max C | 70 |
Working temp max F | 158 |
Working temp min C | -20 |
Working temp min F | -4 |