Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 30.00 |
| A Port flow USGPM | 7.90 |
| Actuation Type | Solenoid controlled |
| B Port flow LPM | 30.00 |
| B Port flow USGPM | 7.90 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid 'A' at port 'A' end of valve and solenoid 'B' at port 'B' end of valve |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | None |
| Communication protocol | None |
| Design series | 60 Series |
| Electrical Connection | ISO 4400 (DIN 43650) connector |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid Compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | Plain |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | KDG4V333C30XVMUHR760 |
| On board electronics | No |
| Performance | Standard |
| ProFX compatible | No |
| Reducer module | No |
| Reverse flow check | No |
| Seal Type | Viton |
| Special features | None |
| Spool Type | P blocked, A & B to tank |
| Stage | Single stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve Mount Type | Subplate |
| Valve Type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |