Vickers by Danfoss KDG4V-3 60 Design Proportional Valves without OBE 870616K (RIGHT)

KDG4V5 33C50N Z M U1 H730, KDG4V533C50NZMU1H730

02-358781

Model code: KDG4V533C50NZMU1H730


Tools

Product specifications

Characteristic
Value
Description
A Port flow LPM50.00
A Port flow USGPM13.20
Actuation TypeSOLENOID CONTROLLEDSolenoid controlled
B Port flow LPM50.00
B Port flow USGPM13.20
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Build typeSPRING CENTEREDSpring centered
Coil voltage24 VOLT DC24 Volt DC
Command inputNONENone
Communication protocolNONENone
Design Series30 SERIES30 Series
Electrical ConnectionISO4400 WITH FITTED PLUGSISO4400 with fitted plugs
Feedback sensorNONo
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-05/NFPA D05/CETOP 5ISO4401-05/NFPA D05/CETOP 5/NG10
Manual overrideNONENone
Maximum pressure bar315
Maximum pressure PSI4500
MeteringMETER IN / METER OUTMeter in / meter out
Model Code 1KDG4V533C50NZMU1H730
On board electronicsNONo
PerformanceSTANDARDStandard
Product height in4.180
Product height mm106.172
Product length in10.040
Product length mm255.016
Product width in2.760
Product width mm70.104
ProFX compatibleNONo
Reducer moduleNONo
Reverse flow checkNONo
Seal typeVITONViton
Special featuresNONENone
Spool TypeP BLOCKED, A & B TO TANKP blocked, A & B to tank
StageSINGLE STAGESingle stage
Symmetric flowYESYes
Tank port rating BAR210.0
Tank port rating PSI3000
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL DIRECTIONALProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4